USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VIERSEITIGE AUFSPANNBLÖCKE

 


Präzisionsgefertigter Rohling
Vollbearbeitet mit JIS- und DIN-Position
und Universalle Montagelöcher




JIS Montage




DIN Montage


 
Grauguss

BESONDERHEITEN: Precision blank tooling blocks that are ready to mount on standard machining-center pallets, reducing tooling cost and lead time considerably. All four faces are accurately finished to tight tolerances, and qualified to the base. One-piece cast construction provides superior accuracy, dimensional stability, and vibration dampening.

GRÖßEN: Available in a full range of standard pallet sizes. Extra-tall version available in some sizes. The 300mm size also fits 320mm pallets with the edge pads furnished.
 300mm   Standard
 400mm   Standard & Extra Tall
 500mm   Standard & Extra Tall
 630mm   Standard & Extra Tall
 800mm   Standard

MONTAGE: Dual mounting capability allows both JIS mounting (locating from two reference edges) and DIN mounting (locating from center and radial holes) with excellent accuracy. Mounting holes fit almost any USA or metric slot spacing.

WERKSTOFF: Body > Gray cast iron, ASTM class 45, black oxide finish. DIN locating bushings > 1144 steel, heat treated, black oxide finish.

For DIN mounting, see Pallet Fixture Keys.
Carr Lane Manufacturing Co.
de_514