USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERSTELLBARE WINKEL

 


Einfach




Mit Verstärkungsrippe


 
BESONDERHEITEN: Precision angle with accurately machined sides and a close-tolerance hinge. Available in three styles: 1) plain, for general-purpose use; 2) gusseted, for welding on a gusset plate at the desired angle; 3) removable pin, to allow disassembly of tooling. Patent number 3,039,570.

GRÖßEN: Available in a range of section sizes, most in a choice of lengths, from 3" x 3" x 3" long to 6" x 6" x 6" long — see Dimensions page for part numbers.

WERKSTOFF: Angle plate > 1018 steel, black oxide finish.

Plain


Gusseted

 
Carr Lane Manufacturing Co.
de_519