USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LEHRDORNSÄTZE

 


 
BESONDERHEITEN: Complete set of Plug Gauges that contains a gauge pin for every .001" increment within a given range. Heavy-duty protective case has a permanently marked hole for each diameter. Durable, precision gauge pins for production gauging. Plug Gauges are hardened and cold stabilised. They are precision lapped to a 10-microinch surface finish, with ends ground square. Gauge diameter is electro-etched on each pin. All gauges are 2" long. Applications include checking hole sizes, measuring hole locations, measuring distance between holes, and checking slot sizes.

GRÖßEN: Available from stock in five ranges. Specify either P (Plus) or M (Minus) tolerance when ordering.
 .011 to .060"
 .061 to .250"
 .251 to .500"
 .501 to .625"
 .626 to .750"

TOLERANZEN: Standard tolerances for these production gauges are +.0002/-.0000 (Plus) and +.0000/-.0002 (Minus), known as "Class ZZ".

WERKSTOFF: Gauge pins > 52100 steel, heat treated Rc 60-62. Case > Steel, enamel paint. Insert > Plastic.
Carr Lane Manufacturing Co.
de_354