USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KUGELKÖPFE

 


Ausführung mit Bund


 
BESONDERHEITEN: Precision tooling ball used as a reference point for critical inspection, layout, and machining operations. Shoulder type has a precision height-reference shoulder to locate the ball in three dimensions. Concentricity between ball and shank is .005mm TIR.

GRÖßEN: Available with ball diameters from 1/4 to 3/4" (6 to 12mm in metric), in various shank diameters and lengths.

WERKSTOFF (EINTEILIG): 1144 steel, heat treated Rc 54-56.

WERKSTOFF (ZWEITEILIG GESCHWEIßT): Ball > 52100 steel, heat treated Rc 54-56. Shank > 1018 steel.


  
Carr Lane Manufacturing Co.
de_402