USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

NUTENSTEINE

 


 
BESONDERHEITEN: Standard key for fixtures slotted to mount on one specific machine table. Depth of slot in fixture should be 1/2 of B dimension. Fasten with a socket-head cap screw.

GRÖßEN: Available for the following slot sizes — see Dimensions page for part numbers:
 1/2" 12mm
 9/16" 14mm
 5/8" 16mm
 11/16" 18mm
 3/4" 20mm
 13/16" 
 1-1/16" 

WERKSTOFF: 1018 steel, carburised-hardened, black oxide finish.


  
Carr Lane Manufacturing Co.
de_406