USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

RÄNDELGRIFFE

 


Thermoplast
Gewindebohrung


 
BESONDERHEITEN: Small, easy-grip thermoplastic knob. Knurled head provides a positive grip for finger tightening in light clamping applications. Moulded-in brass insert provides superior thread strength.

GRÖßEN: One knob size, available with tapped-hole sizes from #6-32 to 5/16"-18 — see Dimensions page for part numbers. Non-standard thread sizes, reamed holes, moulded-in studs, or special colours are available in quantities of 250 and above.

WERKSTOFF: Black thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 65°C). Moulded-in brass insert.
Carr Lane Manufacturing Co.
de_1449