USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HOWA- UND FUJI-KRAFTSPANNFUTTER

 


Weiche Spitzbacken


 
Metrische Coarse Kerbverzahnung
HO1MA Serien


BESONDERHEITEN: Pointed Soft Jaws are ideal for small-diameter parts, as well as large-diameter parts, because the point allows closing nearer to the centre of the chuck. Standard point is a 120° included angle (some sizes have a slight flat at the tip). Standard steel jaws can be case hardened after machining, or left soft. Optional aluminium material reduces surface marring, ideal for chucking on finished surfaces. 3mm x 60° serrations.

GRÖßEN: Available for chuck sizes from 6" to 15" diameter, in standard height and extra high. Note: in most cases, two-jaw power chucks use the next-larger-diameter top jaws.

DESIGN-HINWEISE & VORSICHTSMAßNAHMEN: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering. When using extra-high top jaws, maximum allowable spindle RPM will be reduced somewhat. Please consult your chuck's operating manual.

WERKSTOFF (STAHL): 1018 steel.

WERKSTOFF (ALUMINIUM): 6061-T6 aluminium.
`
Carr Lane Manufacturing Co.
de_933