USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AUFLAGEBOLZEN MIT GEWINDEZAPFEN

 




 
Jetzt auch in metrischen Größen!

BESONDERHEITEN: Precision threaded rest button, ground for accurate height location. Cone-shaped to achieve a small contact area in combination with a large stable base. Available in a wide range of heights, up to 2" tall. Screw Rest Pads are extremely useful as supports, side locator pads, and jig feet.

GRÖßEN: Available in three thread sizes, each in a wide range of heights – see Dimensions page for part numbers:
 5/16"-18
 1/2"-13
  5/8"-11

WERKSTOFF: 1144 steel, heat treated Rc 45-50, black oxide finish.
Carr Lane Manufacturing Co.
de_391