USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

OVALE ABGESCHRÄGTE KNÖPFE

 


Phenolharz – Gewindebohrung




Polstergriff – Gewindebohrung




Phenolharz – Senkungdurehloch


 
Jetzt auch in metrischen Größen!

BESONDERHEITEN: Attractive design suitable for many applications, including control levers and push/pull rods. Choice of two materials: (1) phenolic plastic, our most popular, with a hard smooth shiny finish; (2) cushion-grip plastic, a unique material that feels soft to the touch, comfortable yet rugged. Both material types have a moulded-in brass insert that provides superior thread strength.

GRÖßEN: Choice of four knob sizes in phenolic plastic and one size in cushion-grip plastic. Available with tapped-hole sizes from #10-32 to 1/2"-13 (M6 to M12 in metric)— see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Non-standard thread sizes, moulded-in studs, or special colours are available in quantities of 250 and above.

OPTIONALES DURCHLOCH: Also available in a solid-plastic through-hole version (one size). This type can be used as a rotating handle by installing with a 3/8" diameter x 1-1/2" long Shoulder Screw.

WERKSTOFF (PHENOLHARZ): Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 150°C, resistant to oils and most common chemicals). Moulded-in brass insert.

WERKSTOFF (POLSTERGRIFF): Black cushion-grip plastic (soft touch, matte finish, rugged, excellent impact resistance, operating temperatures to 65°C, excellent gripability even when wet or oily, absorbs vibration). Moulded-in brass insert.


  
Carr Lane Manufacturing Co.
de_325