USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

OVALE KUGELKNÖPFE

 


Phenolharz – Gewindebohrung




 
BESONDERHEITEN: Comfortable-grip ball knobs that are ideal for shift levers, control levers, and push/pull rods. Phenolic plastic provides a hard smooth shiny finish. Moulded-in brass insert provides superior thread strength.

GRÖßEN: One knob size, available with tapped-hole sizes from 3/8"-16 to 1/2"-13 — see Dimensions page for part numbers. Non-standard thread sizes, moulded-in studs, or special colours are available in quantities of 250 and above.

WERKSTOFF: Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 150°C, resistant to oils and most common chemicals). Moulded-in brass insert.
Carr Lane Manufacturing Co.
de_324