USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HANDRÄDER

 


Angewinkelte Speiche, Rundes Design
Guisseisen – Verchromt
(Griff Separat Bestellen)


 
BESONDERHEITEN: High-quality, modern-design Hand Wheel. Beautiful chrome-plated finish with a polished rim. These Hand Wheels are bored to the standard shaft diameter for their size, and are also tapped for a Solid or Revolving Handle.

GRÖßEN: Available in six sizes — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes:
 102mm Diameter
 127mm Diameter
 152mm Diameter
 203mm Diameter
 254mm Diameter
 305mm Diameter
Hand wheels up through 8" diameter have three spokes; sizes 10" and larger have five spokes. Sizes 8" and larger have a wavy inside rim for better gripping.

ZUBEHÖR: Order Solid or Revolving Handle separately. To use without a handle, order matching handle plug for a nice, finished appearance.

WERKSTOFF: Cast iron, chrome plated.
Carr Lane Manufacturing Co.
de_305