USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HANDRÄDER

 


Gerade Speiche, Rundes Design
Guisseisen, Aluminium, oder
Aluminium mit Gusseisen-Einsatz


 
BESONDERHEITEN: Utility-grade hand wheels that can be easily customised for any application. Straight spokes for a flatter profile. See Hand Wheel Modifications for custom machining available from the factory. Choose from three material types: (1) cast iron, for maximum strength; (2) aluminium, for light weight; (3) aluminium with cast iron hub, for light weight and high strength.

GRÖßEN: Available in seven sizes — see Dimensions page for part numbers:
 102mm Diameter
 127mm Diameter
 152mm Diameter
 203mm Diameter
 254mm Diameter
 305mm Diameter
 356mm Diameter

WERKSTOFF (GUSSEISEN): Class 30 cast iron.

WERKSTOFF (ALUMINIUM): 319 aluminium alloy.
Carr Lane Manufacturing Co.
de_304