USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FESTE GRIFFE

 


Rundes Design
mit Gewinde
Edelstahl


 
Jetzt auch in metrischen Größen!

BESONDERHEITEN: Attractive rounded-design handle made of solid stainless steel. Polished finish.

GRÖßEN: Solid Handles are available in a total of five sizes. This rounded-design version is available in the largest four of the five sizes, with the following threads:
  Size 2    1/4"-20 or M6
  Size 3     5/16"-18 or M8
  Size 4     3/8"-16 or M10
 Size 5     1/2"-13 or M12

WERKSTOFF: 300-series stainless.

Solid Handles can be used to make custom crank handles.

  
Carr Lane Manufacturing Co.
de_568