USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HANDRÄDER

 


Vollmassives Gerades Design
Edelstahl

(Griff Separat Bestellen)


 
BESONDERHEITEN: High-quality, stainless steel Hand Wheel. Modern square design, completely machined to a fine finish from solid 300-series stainless steel. This precision Hand Wheel is extremely strong, yet light weight. These Hand Wheels are centre drilled and also tapped for a Solid or Revolving Handle. They can be bored with a blind hole, to hide the shaft, for an extremely attractive finished appearance.

GRÖßEN: Available in five sizes — see Dimensions page for part numbers:
 76mm Diameter
 102mm Diameter
 152mm Diameter
 203mm Diameter
 254mm Diameter

ZUBEHÖR: Order Solid or Revolving Handle separately. Matching square-design handles are recommended.

WERKSTOFF: 300-series stainless.


For dimensions & specifications
of matching handles, see Solid Handles/Square Design
or Revolving Handles/Square Design

These Hand Wheels can be bored with a blind hole to hide
the shaft, for an extremely attractive finished appearance.


  
Carr Lane Manufacturing Co.
de_306