USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DREHBARE GRIFFE

 


Gerades Design
mit Gewinde
Edelstahl


 
Jetzt auch in metrischen Größen!

BESONDERHEITEN: Modern square-design handle made of stainless steel with a polished finish. Revolving Handles have an internal bearing that allows the handle to remain fixed in your hand, for firm gripping while turning a Hand Wheel or crank.

GRÖßEN: Revolving Handles are available in a total of five sizes. This square-design version is available in the first four of the five sizes, with the following threads:
 Size 1     1/4"-20 or M6
 Size 2     1/4"-20 or M6
 Size 3     5/16"-18 or M8
  Size 4     3/8"-16 or M10

WERKSTOFF: 300-series stainless.

Revolving Handles
can be used to make
custom crank handles.


  
Carr Lane Manufacturing Co.
de_572