USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

RÄNDELSCHRAUBEN

 


Stahl




 
BESONDERHEITEN: Handy thumb screw. Knurled head provides a positive grip for finger tightening in light clamping applications. Available in steel or stainless steel.

GRÖßEN (STAHL): Available in the following thread sizes, each in a choice of several lengths — see Dimensions page for part numbers:
 #10-24 
 #10-32 M5
 1/4"-20 M6
 5/16"-18 M8
 3/8"-16 M10
 1/2"-13 M12

GRÖßEN (STAINLESS): Available in the following thread sizes, each in a choice of several lengths — see Dimensions page for part numbers:
 #10-32
 1/4"-20
 5/16"-18
 3/8"-16

WERKSTOFF (STAHL): 12L14 steel, carburised hardened, black oxide finish.

WERKSTOFF (EDELSTAHL): 300-series stainless, passivated.
Carr Lane Manufacturing Co.
de_280