USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

RÄNDELGRIFFE

 


Stahl




Edelstahl


 
Jetzt auch in metrischen Größen!

BESONDERHEITEN: High-quality knurled-head knob provides a positive grip for quick finger tightening in light clamping applications. Available in steel with a black oxide finish or stainless steel.

GRÖßEN: (STAHL): Available with tapped holes from 1/4"-20 to 1/2"-13 (M5 to M12 in metric).

GRÖßEN: (EDELSTAHL): Available with tapped holes from #10-32 to 3/8"-16 (M5 to M12 in metric).

WERKSTOFF: (STAHL): 12L14 steel, black oxide finish.

WERKSTOFF: (EDELSTAHL): 300-series stainless, passivated.
Carr Lane Manufacturing Co.
de_283