USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KREUZGRIFFE

 


Edelstahl


 
Jetzt auch in metrischen Größen!

BESONDERHEITEN: High-quality, stainless steel knob with a beautiful polished finish. Four-prong design provides a firm grip for applications requiring quick tightening and high torque.

GRÖßEN: Choice of two knob sizes, each available blank, tapped, tapped through, or reamed. Available with tapped-hole sizes from 1/4"-20 to 5/8"-11 (M6 to M20 in metric) and reamed hole sizes from 1/4 to 3/4 (6mm to 20mm in metric).

WERKSTOFF: 300-series stainless steel.
Carr Lane Manufacturing Co.
de_268