USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FLANSCHSCHEIBEN

 




For hand tightening applications, see
Knurled Knobs and Knurled check nuts.


 
BESONDERHEITEN: For mounting spindles on open-arm clamps. Use two flanged washers for each clamp, one above the arm and one below.

GRÖßEN (STAHL):
 CL-832-TW   #8-32
 CL-3166-TW   #10-32
 CL-147-TW   1/4"-20
 CL-148-TW   1/4"-20 Wide
 CL-51610-TW   5/16"-18
 CL-3811-TW   3/8"-16
 CL-1213-TW   1/2"-13
 CL-5811-TW   5/8"-11

GRÖßEN (STAINLESS):
 CL-832-TW-S   #8-32
 CL-3166-TW-S   #10-32
 CL-147-TW-S   1/4"-20
 CL-148-TW-S   1/4"-20 Wide
 CL-51610-TW-S   5/16"-18
 CL-3811-TW-S   3/8"-16

WERKSTOFF (STAHL): 1008, 1010, and/or 1018 steel, zinc plated clear chromate. DFARS and RoHS compliant.

WERKSTOFF (EDELSTAHL): 300-series stainless. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
de_1439