USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GESCHMIEDETE SPANNZANGEN

 


CL-254-PL


 
3200N Haltekraft

BESONDERHEITEN: Heavy-duty toggle pliers made of forged steel. Two-way quick-release lever for easy opening. 44mm jaw width in closed position.

MODELLVARIANTEN (STAHL):
 CL-254-PL     Swivel-Foot Spindle
 CL-250-PL     Hex-Head Spindle
 CL-252-PL     Flat-Cushion Spindle
 CL-254-PL-2     Dual Hex-Head Spindles

ZUBEHĂ–R: CL-254-PL supplied with 3/8"-16 swivel-foot spindle CL-38314-SF. CL-250-PL supplied with 3/8"-16 hex-head spindle CL-38314-SA. CL-252-PL supplied with 3/8"-16 flat-cushion spindle CL-38314-FC. CL-254-PL-2 supplied with two 3/8"-16 hex-head spindles CL-38314-SA.

WERKSTOFF: Handles and jaws > Forged steel, zinc plated clear chromate. Release lever > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. DFARS and RoHS compliant.

Befestigte Position


Offene Position

 
Carr Lane Manufacturing Co.
de_1381