USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCHUBSTANGEN-SCHNELLSPANNER

 


CL-650-SPC


 
Jetzt auch in metrische Ausführung!

71000N Haltekraft

BESONDERHEITEN: Strongest plunger clamp available. Handle and base are made of alloy steel. Precision unit with snap ring pivot pins to allow removing the plunger even after the clamp is mounted. Locks in extended or retracted position. 76mm plunger travel.

MODELLVARIANTEN (STAHL):
 CL-650-SPC     Tapped Plunger
 CLM-650-SPC     Tapped Plunger (Metric)

ZUBEHÖR: Plunger is tapped to accept any 5/8"-11 spindle (M16 in metric).

WERKSTOFF: Handle and base > Cast alloy steel, zinc plated clear chromate. Plunger and links > 12L14,1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. DFARS and RoHS compliant.

Befestigte Position
(Druck)



Offene Position
(Druck)



Befestigte Position
(Zug)


Carr Lane Manufacturing Co.
de_1360