USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCHUBSTANGEN-SCHNELLSPANNER

 


CL-450-SPC


 
Jetzt auch in metrische Ausführung!

22000N Haltekraft

BESONDERHEITEN: Extra-heavy-duty clamp that features a 101.5mm plunger travel. Rugged nodular iron base and a 22mm diameter plunger combine to handle the toughest clamping jobs. Locks in extended or retracted position.

MODELLVARIANTEN (STAHL):
 CL-450-SPC     Tapped Plunger
 CLM-450-SPC     Tapped Plunger (Metric)

ZUBEHÖR: Plunger is tapped to accept any 1/2"-13 spindle (M12 in metric).

WERKSTOFF: Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Base > Nodular iron, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Befestigite Position
(Druck)



Offene Position
(Druck)



Bestestigte Position
(Zug)


Carr Lane Manufacturing Co.
de_1359