USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCHUBSTANGEN-SCHNELLSPANNER

 


CL-350-SPC




CL-350-LSPC
mit Sicherheitsschloss


 
Jetzt auch mit Sicherheitsschloss und in metrische Ausführung!

11000N Haltekraft

BESONDERHEITEN: Compact heavy-duty plunger clamp with an extremely low profile. Rugged forged steel base. Locks in extended or retracted position. 51mm plunger travel.

OPTIONALES SICHERHEITSSCHLOSS: This clamp is available with our new safety-lock feature. This safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the lever before opening. This prevents the clamp from being accidentally opened by bumping the handle. Please note, the safety lock functions only in extended position (push), not in retracted position (pull).

MODELLVARIANTEN (STAHL):
 CL-350-SPC     Tapped Plunger (Inch)
 CLM-350-SPC     Tapped Plunger (Metric)
 CL-350-LSPC     Tapped Plunger (Inch) with Safety Lock

ZUBEHÖR: Plunger is tapped to accept any 3/8"-16 spindle (M16 in metric).

WERKSTOFF: Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Base > Forged steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Befestigte Position
(Druck)



Offene Position
(Druck)



Befestigte Position
(Zug)



Optionales Sicherheitsschloss
(Drücken um zu entsperren)


  
Carr Lane Manufacturing Co.
de_1358