USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCHUBSTANGEN-SCHNELLSPANNER

 


CL-200-PC

Also see Air-Powered Version CL-1500-PPC.


 
Jetzt auch in metrische Ausführung!

3800N Haltekraft

BESONDERHEITEN: Durable plunger clamp with a nodular iron base. Locks in extended or retracted position. 41.5mm plunger travel.

MODELLVARIANTEN (STAHL):
 CL-200-PC     Tapped Plunger
 CLM-200-PC     Tapped Plunger (Metric)

ZUBEHÖR: Plunger is tapped to accept any 3/8"-16 spindle (M10 in metric).

WERKSTOFF: Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Base > Nodular iron, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Befestigte Position
(Druck)



Offene Position
(Druck)



Befestigte Position
(Zug)


Carr Lane Manufacturing Co.
de_1362