
CL-100-PA
|

CL-100-LPA Mit Sicherheitsschloss
|

Optionaler Sicherheitsschloss (Drücken um zu entsperren)
|
|
|
Jetzt auch mit Sicherheitsschloss!
1600N Haltekraft
BESONDERHEITEN: Miniature latch clamp with high holding capacity. Threaded U bolt for adjustability. Large, comfortable handle grip. 30mm-inch drawing movement. Threaded U bolt allows a 10mm adjustment range. Supplied with matching latch plate.
OPTIONALES SICHERHEITSSCHLOSS: This latch clamp is available with our new safety-lock feature. This safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the level before opening. This prevents the latch clamp from being accidentally opened by bumping the handle.
MODELLVARIANTEN (STAHL):| | CL-100-PA | | | | Standard | | | CL-100-LPA | | | | With Safety Lock |
MODELLVARIANTEN (EDELSTAHL):| | CL-100-PA-S | | | | Standard | | | CL-100-LPA-S | | | | With Safety Lock |
ZUBEHÖR (STAHL): Supplied with matching latch plate CL-100-PA-L. For a replacement U bolt, order CL-100-PA-UBOLT.
ZUBEHÖR (EDELSTAHL): Supplied with matching latch plate CL-100-PA-S-L. For a replacement U bolt, order CL-100-PA-S-UBOLT.
WERKSTOFF (STAHL): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.
WERKSTOFF (EDELSTAHL): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant. |
|