USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERSCHLUSS-SPANNER

 


CL-400-PA
(Optionaler Gegenlager wird ausgezeigt)




CL-400-LPA
Mit Sicherheitsschloss

(Optionaler Gegenlager wird ausgezeigt)


 
Jetzt auch mit Sicherheitsschloss!

18000N Haltekraft

BESONDERHEITEN: Heavy-duty latch clamp. Rugged alloy steel base and latch plate provide great strength in a compact overall size. Versatile latch clamp with a threaded U bolt for adjustability. 62mm drawing movement. Threaded U bolt allows a 19mm adjustment range.

OPTIONALES SICHERHEITSSCHLOSS: This latch clamp is available with our new safety-lock feature. This safety lock automatically engauges when the clamp is closed, then remains locked until manually disengauged by pressing the lever before opening. This prevents the latch clamp from being accidentally opened by bumping the handle.

MODELLVARIANTEN (STAHL):
 CL-400-PA   Standard
 CL-400-LPA   With Safety Lock

ZUBEHÖR: Order matching latch plate separately, CL-500-PAA. For a replacement U Bolt, order CL-400-PA-UBOLT.

WERKSTOFF: Base and latch plate > Alloy steel, zinc plate clear chromate. Handle, U bolt and cross-pin > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Anpassender Gegenlager
separat bestellen



Optionaler Sicherheitsschloss
(Drücken um zu entsperren)


 
Carr Lane Manufacturing Co.
de_1370