
CL-300-PA
|

CL-300-LPA Mit Sicherheitsschloss
|
|
|
Jetzt auch mit Sicherheitsschloss!
8900N Haltekraft
BESONDERHEITEN: Versatile latch clamp with a threaded U bolt for adjustability. Large, comfortable handle grip. 63.5mm drawing movement. Threaded U bolt allows a 24mm adjustment range.
OPTIONALES SICHERHEITSSCHLOSS: This latch clamp is available with our new safety-lock feature. This safety lock automatically engauges when the clamp is closed, then remains locked until manually disengauged by pressing the lever before opening. This prevents the latch clamp from being accidentally opened by bumping the handle.
MODELLVARIANTEN (STAHL):| | CL-300-PA | | Standard | | | CL-300-LPA | | With Safety Lock |
MODELLVARIANTEN (EDELSTAHL):| | CL-300-PA-S | | Standard | | | CL-300-LPA-S | | With Safety Lock |
ZUBEHÖR (STAHL): Supplied with matching latch plate CL-300-PA-L. For a replacement U bolt, order CL-300-PA-UBOLT.
ZUBEHÖR (EDELSTAHL): Supplied with matching latch plate CL-300-PA-S-L. For a replacement U bolt, order CL-300-PA-S-UBOLT.
WERKSTOFF (STAHL): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.
WERKSTOFF (EDELSTAHL): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant. |
|