USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERSCHLUSS-SPANNER

 


CL-310-PA


 
8900N Haltekraft

BESONDERHEITEN: Versatile latch clamp with a threaded U bolt for adjustability. Pulling direction is perpendicular to the base. Large, comfortable handle grip. 63.5mm drawing movement. Threaded U bolt allows a 28.5mm adjustment range.

MODELLVARIANTEN (STAHL):
 CL-310-PA

MODELLVARIANTEN (EDELSTAHL):
 CL-310-PA-S

ZUBEHÖR (STAHL): Supplied with matching latch plate CL-310-PA-L. For a replacement U bolt, order CL-310-PA-UBOLT.

ZUBEHÖR (EDELSTAHL): Supplied with matching latch plate CL-310-PA-S-L. For a replacement U bolt, order CL-310-PA-S-UBOLT.

WERKSTOFF (STAHL): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

WERKSTOFF (EDELSTAHL): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
de_1374