USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PILZKNÖPFE

 


Ovaler Kopf
Phenolharz – Gewindebohrung


 
Jetzt auch in metrischen Größen!

BESONDERHEITEN: Versatile knobs with an enlarged head for pulling, pushing, or lifting. Moulded-in brass insert provides superior thread strength.

GRÖßEN: One knob size, available with a 3/8"-24 tapped hole — see Dimensions page for part numbers. Non-standard thread sizes, moulded-in studs, or special colours are available in quantities of 250 and above.

WERKSTOFF: Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 150°C, resistant to oils and most common chemicals). Moulded-in brass insert.
Carr Lane Manufacturing Co.
de_331