USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

T-GRIFFE

 


Phenolharz – Gewindebohrung




 
Jetzt auch in metrischen Größen!

BESONDERHEITEN: Easy-gripping handle for push/pull applications, such as release latches and cabinet doors. Moulded-in brass insert provides superior thread strength.

GRÖßEN: One handle size, available with tapped-hole sizes from #10-32 to 5/16"-18 (M5 to M8 in metric) – see Dimensions page for part numbers. Non-standard thread sizes, moulded-in studs, or special colours are available in quantities of 250 and above.

WERKSTOFF: Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 150°C, resistant to oils and most common chemicals). Moulded-in brass insert.
Carr Lane Manufacturing Co.
de_333