USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCHUBSTANGEN-SCHNELLSPANNER

 


CL-100-SPC


 
Jetzt auch in metrische Ausführung!

1300N Haltekraft

BESONDERHEITEN: Tiny yet extremely powerful plunger clamp with a forged steel base. Requires very little mounting space due to its narrow base and compact low profile. Locks in extended or retracted position. 16mm plunger travel.

MODELLVARIANTEN (STAHL):
 CL-100-SPC     Tapped Plunger
 CLM-100-SPC     Tapped Plunger (Metric)

MODELLVARIANTEN (EDELSTAHL):
 CL-100-SPC-S     Tapped Plunger

ZUBEHÖR: Plunger is tapped to accept any 1/4"-20 spindle (M6 in metric).

WERKSTOFF (STAHL): Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Base > Forged steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

WERKSTOFF (EDELSTAHL): Clamp body > 300-series stainless. Base > Forged stainless steel. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Befestigte Position
(Druck)



Offene Position
(Druck)



Befestigte Position
(Zug)


Carr Lane Manufacturing Co.
de_1355