USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCHUBSTANGEN-SCHNELLSPANNER

 


CL-250-SPC
Schubstange mit Gewindebohrung




CL-255-SPC
Selbstverstellende Schubstange
(900N Federspannkraft)

Sche auch
Horizontalgriff-Variante...CL-275-SPC


 
3600N Haltekraft

BESONDERHEITEN: Heavier clamp with extra plunger height. Standard tapped-plunger version locks in extended or retracted position. 41.5mm plunger travel.

OPTIONALE SELBSTJUSTIERENDE SCHUBSTANGE: This clamp size is available with our patented self-adjusting spring-loaded plunger. The self-adjusting version applies a consistent spring clamping force of 900N (+/-10%) anywhere within its 5mm clamping range. Locks in extended position only. Patent number 6,905,116.

MODELLVARIANTEN (STAHL):
 CL-250-SPC     Tapped Plunger
 CLM-250-SPC     Tapped Plunger (Metric)
 CL-255-SPC     Self-Adjusting Plunger

ZUBEHÖR: Tapped-plunger version accepts any 3/8"-16 spindle (M10 in metric).

WERKSTOFF: Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Befestigte Position
(Druck)



Offene Position
(Druck)



Befestigte Position
(Zug — Nur mit
Gewindebohrung-Variante)


Carr Lane Manufacturing Co.
de_1357