USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AUFLAGEBOLZEN

 


Stahl




Edelstahl


 
BESONDERHEITEN: Rear support for Slotted-Heel Clamp Straps, available in steel or stainless steel. Steel version has a large hex head for easy adjustment and tightening. Stainless version fits mini-size stainless clamp straps, and has a cross-drilled hole for adjustment and tightening by inserting a rod.

GRÖßEN (STAHL): Available in thread sizes from 1/4"-20 to 3/4"-10 (M6 to M20 in metric), most in a choice of two lengths. A Jam Nut is furnished with each steel Clamp Rests.

GRÖßEN (STAINLESS): Available in thread sizes from #10-32 to 3/8"-16. Jam Nuts are not furnished on stainless Clamp Rests (order separately).

WERKSTOFF (STAHL): Clamp Rest body > 12L14 steel, carburised-hardened, black oxide finish. Jam Nut > Mild steel, black oxide finish.

WERKSTOFF (EDELSTAHL): 300-series stainless, passivated.


  
Carr Lane Manufacturing Co.
de_439