USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DREHGELENK-
AUGENSCHRAUBEN

 


 
BESONDERHEITEN: Shoulder-type eye bolt that can be used as a stationary hinge point. Reamed hole for smooth bearing.

GRÖßEN: Available in thread sizes from 1/4"-20 to 5/8"-11 (M6 to M16 in metric), some in a choice of lengths — see Dimensions page for part numbers.

WERKSTOFF: 1144 steel, 790 MPa min tensile strength, 690 MPa min yield strength, black oxide finish.


  
Carr Lane Manufacturing Co.
de_444