USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AUGENSCHRAUBEN

 


 
Zusätzliche Größen in Edelstahl!

BESONDERHEITEN: High-strength Eye Bolt with a reamed bearing hole. High-carbon steel, fully machined from solid barstock. Also available in stainless steel. Available in other lengths and materials as a special.

GRÖßEN (STAHL): Available in thread sizes from 1/4"-20 to 3/4"-10 (M6 to M20 in metric), most in a choice of lengths.

GRÖßEN (STAINLESS): Available in thread sizes from 1/4"-20 to 5/8"-11 (M6 to M16 in metric), most in a choice of lengths.

WERKSTOFF (STAHL): 1144 steel, 790 MPa min tensile strength, 690 MPa min yield strength, black oxide finish.

WERKSTOFF (EDELSTAHL): 300-series stainless, passivated.




 
Carr Lane Manufacturing Co.
de_443