USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

RÄNDELMUTTERN

 


 
Zusätzliche Größen!

BESONDERHEITEN: Heavy lock nut that can be tightened by hand or with an extension rod (1/4" or 6mm diameter). Large contact surface.

GRÖßEN: Available in the following thread sizes — see Dimensions page for part numbers:
 1/4"-20 M6
 5/16"-18 M8
 3/8"-16 M10
 1/2"-13 M12
 5/8"-11 M16

WERKSTOFF: 12L14 steel, black oxide finish.

For Knurled Nuts with a smaller outside diameter, see Knurled Check Nuts.


  
Carr Lane Manufacturing Co.
de_426