USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KUGELMUTTERN MIT KUGELSCHEIBE

 


 
Jetzt auch in Edelstahl!

BESONDERHEITEN: Combination nut and washer that compensates whenever a stud and clamping surface are not exactly perpendicular. Heavy-hex nut, similar to a Flange Nut, except with a convex spherical radius underneath. The washer has a matching concave spherical radius.

GRÖßEN (STAHL): Available in the following thread sizes – see Dimensions page for part numbers:
 1/4"-20 M6
 5/16"-18 M8
 3/8"-16 M10
 1/2"-13 M12
 5/8"-11 M16
 3/4"-10 M20
 7/8"-9 
 1"-8 M24

GRÖßEN (EDELSTAHL): Available in the following thread sizes – see Dimensions page for part numbers:
 1/4"-20
 5/16"-18
 3/8"-16
 1/2"-13
 5/8"-11
 3/4"-10

WERKSTOFF (STAHL): 12L14 steel, carburised-hardened, black oxide finish.

WERKSTOFF (EDELSTAHL): 300-series stainless, passivated.


  
Carr Lane Manufacturing Co.
de_432