USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KUGELSCHEIBEN

 


 
BESONDERHEITEN: Two-piece washer that compensates whenever a stud and clamping surface are not exactly perpendicular. The top washer has a convex spherical radius, while the bottom washer has a matching concave spherical radius. Available in steel or stainless steel.

GRÖßEN (STAHL): Available for the following stud sizes — see Dimensions page for part numbers:
 1/4" M6
 5/16" M8
 3/8" M10
 1/2" M12
 5/8" M16
 3/4" M18
  M20
 7/8" M22
 1" M24
 1-1/4" M30
 1-1/2" M36

GRÖßEN (STAINLESS): Available for the following stud sizes — see Dimensions page for part numbers:
 #10 M5
 1/4" M6
 5/16" M8
 3/8" M10
 1/2" M12
 5/8" M16
 3/4" M18

WERKSTOFF (STAHL): 12L14 steel, carburised-hardened, black oxide finish.

WERKSTOFF (EDELSTAHL): 300-series stainless, passivated.


  
Carr Lane Manufacturing Co.
de_433