USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KUNSTSTOFF-SCHRAUBZWINGEN

 


Abgerundete Schraube


 
BESONDERHEITEN: Lightweight C clamps made of high-strength fibreglass-reinforced thermoplastic. Ideal for finishing operations and other corrosive environments, with no stripping required after use. Also ideal whenever a lightweight C clamp is required to avoid damage to surroundings due to a dropped C clamp. Comfortable thumbscrew for easy hand tightening.

RADIUS TIP: The version shown here has a radius tip to minimise contact area. The screw can be retracted farther on this version (without the swivel foot) for greater clamping range.

GRÖßEN: Available in the following four sizes — see Dimensions page for part numbers:
 Size 1 30mm Opening
 Size 2 46mm Opening
 Size 3 60mm Opening
 Size 4 98mm Opening

WERKSTOFF: Fiberglass-reinforced thermoplastic. Chemically inert and electrically non-conductive. Highly resistant to virtually all acid and alkalis solutions, and boiling water. 100°C maximum recommended continuous operating temperature, 145°C maximum for intermittent operation.
Carr Lane Manufacturing Co.
de_1461