USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

RÜCKSCHLAGFREIE VORSCHLAGHÄMMER

 


Supercraft Vorschlaghammer
Holzstiel




No-Rebound Hammers are filled with special steel pellets that transfer momentum to the impact point.


 
BESONDERHEITEN: No-Rebound Sledgehammers deliver full impact, about 50% greater than a standard hammer. The housing is filled with special steel pellets that transfer momentum to the impact point. Ideal for assembling machine parts without damage. Speeds up work while reducing fatigue. Allows better hammer control by absorbing the bounce. Hickory-wood handle. Made in Germany.

GRÖßEN: Available in two sizes (face diameters), in the following weights:
 80mm    4.08kg
 100mm    6.80kg

EINSÄTZE: No-Rebound Sledgehammers have replaceable nylon inserts. These nylon inserts are hard, grease and oil resistant, highly elastic, and have superior strike effectiveness. Applications include tool and machine construction, repair and maintenance work, straightening work, fence construction, gardening and maintenance, and sheet metal working,

VORSICHTSMAßNAHMEN: Never allow the hammer's striking faces to wear down to the point where the hammer housing makes contact with the work surface, as irreparable damage could result. Always wear safety goggles when using a hammer or any striking tool. Bystanders must also wear safety goggles. Never strike the hammer with or against another striking tool, hardened nail, or any other hard object that could cause damage. Chipping could occur, resulting in possible eye or other injury. Discard any chipped or damaged hammer.

KONSTRUKTION: Housing > Steel assembly containing steel pellets. Handle > Hickory wood. Inserts > Nylon, natural white colour, hardness 68-78 Shore D.
Carr Lane Manufacturing Co.
de_1477