USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

NIVELLIERFÜßE

 


 
BESONDERHEITEN: High-quality, medium-duty levelling foot with a removable pad. Pad rotates and pivots freely with a 20° total swivel angle.

GRÖßEN: Available with thread sizes from 1/2"-13 to 1"-8 (M12 to M24 in metric), each in a choice of two thread lengths — see Dimensions page for part numbers.

GELENKFUß: These levelling feet use our patented left-hand-thread swivel-foot system. The ball end of the body screws into the foot for easy installation and removal. Once the ball threads pass beyond the foot threads, the foot can rotate and pivot freely (20° total angle). Foot threads are left-hand to positively prevent accidental back-out during use. For other foot types, see Feet for Swivel Screws (order separately).

DESIGN-HINWEISE & VORSICHTSMAßNAHMEN: Rated load capacity represents safe static load with the standard stud at maximum extension, with its threads fully engauged for one stud diameter. Safety factor = 2:1. Load capacity will drop significantly with longer studs.

WERKSTOFF: Body > 12L14 steel, carburised-hardened, zinc plated yellow chromate. Pad > 12L14 steel, zinc plated yellow chromate.




 
Carr Lane Manufacturing Co.
de_372