
Mini
|

Standard Heavy
|

Shoulder Support Cylinders can be used to locate from internal edges as well as external edges. In this example, three cylinders locate a large bored diameter (one cylinder mounted on a Multipurpose Extension Support).
|
|
|
FEATURES: Precision edge locator with a ground shoulder step for simultaneous horizontal and vertical location. Available in many support heights to match other types of height locators.
SIZES: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems, in the following step heights — see Dimensions page for part numbers:| | .5000" (Mini) | | | .7500" (Mini, Standard) | | | 1.0000" (Mini, Standard, Heavy) | | | 1.2500" (Mini, Standard, Heavy) | | | 1.5000" (Mini, Standard, Heavy) | | | 2.0000" (Mini, Standard, Heavy) | | | 2.5000" (Mini, Standard, Heavy) | | | 3.0000" (Standard, Heavy) | | | 4.0000" (Standard, Heavy) |
MOUNTING (MINI): A locating extension underneath the Shoulder Support Cylinder fits directly into a multipurpose grid hole, taking the place of a Locating Bushing. Fasten with a Socket-Head Cap Screw (order separately).
MOUNTING (STANDARD & HEAVY): Fasten with a Locating Screw (order separately)
MATERIAL: 1045 or 1144 steel, heat treated, black oxide finish.
For additional height, see Multipurpose Riser Blocks.
To position Support Cylinders between grid points, see Multipurpose Extension Supports. |
|