USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

QUICK-CHANGE
SUBPLATE TOOLING BLOCKS

 




 
FEATURES: Subplate tooling blocks are important components of our new quick-change tooling system. These two-sided tooling blocks mount on a Quick-Change Pallet Subplate. The two faces accept Quick-Change Pallet Tooling Plates, either modular or blank. Fixtures can be assembled off of the machine tool, then quickly mounted with excellent locating repeatability.

LOCATING PRINCIPLES: Subplate tooling blocks have two tapered pins on each face for accurately mounting tooling plates, and also have two receiver bushings of their own underneath to provide accurate location on a subplate, similar to the way that a machine pallet itself is located in a horizontal machining center. Pin and receiver locations are held to +/-.0016". Patent number 5,788,225.

SIZES: Available in a full range of standard pallet sizes — see Dimensions page for part numbers.
400mm
500mm
630mm
800mm

MATERIAL: Body > Gray cast iron, ASTM class 45. Bushings > High-carbon steel, heat treated. Threaded inserts > Steel.
Carr Lane Manufacturing Co.
en_681