USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANIFOLD & VALVE ADAPTORS

 


Standard
Heavy


For additional dimensions and specifications of hydraulic components, see Pallet Decouplers, Sequence Valves and Manifolds


 
FEATURES: These adaptors allow mounting Manifolds (two sizes), Pallet Decouplers, and Sequence Valves (two pressure ranges) on a modular fixture or directly on a machine table.

SIZES: Available in 1/2-13 and 5/8-11 mounting-screw sizes — see Dimensions page for part numbers.

MOUNTING: Fasten adaptor with two Socket-Head Cap Screws. Mount Manifolds with three Socket-Head Cap Screws, Pallet Decoupler and Sequence Valves with two. Order all Socket-Head Cap Screws separately.

MATERIAL: 1018 steel, black oxide finish.

Pallet Decouplers


Sequence Valves


Manifolds

Carr Lane Manufacturing Co.
en_735