USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PALLET-DECOUPLER ADAPTORS

 


Standard
Heavy

For additional dimensions and specifications of hydraulic components, see Tooling-Block Pallet Decouplers.


 
FEATURES: These adaptor plates allow mounting Tooling-Block Pallet Decouplers on a standard Four-Sided Tooling Block.

SIZES: Available to fit a wide range of standard pallet sizes — see Dimensions page for part numbers:
 400mm
 500mm
 630mm
 800mm

MOUNTING: Fasten Pallet Decoupler with four Socket-Head Cap Screws. Fasten adapter to tooling block with four Socket-Head Cap Screws. Order all Socket-Head Cap Screws separately.

MATERIAL: 1018 steel, black oxide finish.


  
Carr Lane Manufacturing Co.
en_736