USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TORQUE SCREW JACKS

 


 
FEATURES: Screw jack with a spring-loaded clutch mechanism. Knurled head disengages when the indicated end force is reached. Prevents exerting excessive force on thinwall and other delicate workpieces. Furnished with Knurled Check Nut.

SIZES: Available in thread sizes from 1/4-20 to 5/8-11 — see Dimensions page for part numbers.

MATERIAL: Body, knob, and check nut > 12L14 steel, black oxide finish. Spring > Spring steel. Ball > 440C stainless steel.

Torque Screw Jacks provide controlled torque counterclockwise, and positive retraction clockwise.

  
Carr Lane Manufacturing Co.
en_400