USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GRIPPER SWIVEL PADS

 


Order Body and
Round Gripper Separately




 
Now Also Available in Metric!

FEATURES: Rest pad with a built-in swivel ball to hold a Round Gripper. This swivel ball, held by a retaining ring, is removable to allow installing any of the six different gripper types (order gripper separately). A fastening screw is furnished with the swivel pad. This screw serves as a positive stop to prevent the ball from swiveling too far. Gripper Swivel Pads can be surface mounted or installed in a counterbored hole.

SIZES: Available in the following body diameters — see Dimensions page for part numbers:
 5/8 17mm
 3/16 19mm
 15/16 24mm
 1-1/8" 30mm
 1-1/2" 36mm

GRIPPERS: Round Grippers to fit these contact bolts are available in the following types:
 Hardened Tool Steel (Serrated)
 Carbide Tipped (Serrated)
 Solid Carbide (Serrated)
 Carbide Tipped (Flat)
 Hardened Steel (Flat)
 Delrin® (Flat)

MATERIAL: Body and gripper screw > Steel, carburized-hardened, black oxide finish. Swivel ball > 440C stainless steel, heat treated. O-ring > Rubber. Round Gripper > See catalog information for each specific gripper type.

For smaller sizes, see Gripper Swivel Pads (Mini).
Carr Lane Manufacturing Co.
en_385