USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERTICAL TOOLING PLATES

 


Precision Blank

To use Vertical Tooling Plates
on a DIN or JIS pallet, see
Window Tooling Blocks.


To mount Vertical Tooling Plates
on the Window Tooling Block, see
Locating Screws.




 
Cast Iron

FEATURES: Precision blank tooling plates that mount vertically on a Window Tooling Block, for quick-change fixturing on machining centers. Finish ground to tight tolerances.

SIZES: Available to fit the three most popular standard pallet sizes when used with Window Tooling Blocks — see Dimensions page for part numbers.
 12 x 16"   Fits 400mm pallet
 16 x 20"   Fits 500mm pallet
 20 x 24"   Fits 630mm pallet

MOUNTING: Each vertical plate is accurately mounted on a Window Tooling Block using two Locating Screws at the top corners, and two socket-head cap screws (four on 630mm size).

MATERIAL: Gray cast iron, ASTM class 40.
Carr Lane Manufacturing Co.
en_515