USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KEY INSERTS

 


Heavy Duty
Internal Thread Locking
Stainless Steel




 
FEATURES: Internal-thread-locking version of our heavy-duty inserts. These general-purpose threaded inserts have a thick, heavy-duty thread wall. Key Inserts are ideal for thread reinforcement, especially when the mating stud or bolt will be removed frequently. These stainless inserts provide strong, permanent stainless steel threads in any parent material, ferrous, non-ferrous, or non-metallic. Key Inserts are also well suited for quick repair of stripped, damaged, or worn threads. Locking keys positively prevent the insert from rotating.

SIZES (STAINLESS): Available in a wide range of ID thread sizes — see Dimensions page for part numbers:
 1/4-20 to 3/4-10 UNC Coarse

INTERNAL THREAD LOCKING: This feature uses a modified internal thread to prevent the installed bolt or stud from rotating. This feature is useful for one-time, permanent installations.

INSTALLATION: See Technical Information at the beginning of this section for complete installation steps. Key Inserts are installed with standard drills and taps. Important: Use exactly the tap-drill size specified in the tables (slightly larger than the standard tap drill for that thread size). Locking keys are driven down into the parent material during installation, providing a positive mechanical lock against rotation. See tables for optional installation tools.

MATERIAL (STAINLESS): Body > 303 stainless steel. Keys > 302 stainless steel.
Carr Lane Manufacturing Co.
en_503