USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PLUG GAGES

 


.001" Increments


For 4-place-decimal gages see:
Plug Gages–.0001" Increments


 
FEATURES: Durable, precision gage pins for production gaging. Plug Gages are hardened and cold stabilized. They are precision lapped to a 10-microinch surface finish, with ends ground square. Gage diameter is electro-etched on each pin. All gages are 2" long. Applications include checking hole sizes, measuring hole locations, measuring distance between holes, and checking slot sizes.

SIZES: Available from stock in any size from .011" to 1.000" in .001" increments. Specify either P (Plus) or M (Minus) tolerance when ordering. Example:
 CL-.018M
 (.018" pin dia, Minus tolerance)

TOLERANCES: Standard tolerances for these production gages are +.0002/-.0000 (Plus) and +.0000/-.0002 (Minus), known as "Class ZZ". In most applications, GO gages should have a Plus tolerance and NO-GO gages should have a Minus tolerance. This keeps the gage's tolerance within the workpiece's tolerance at all times, and allows for wear of the GO gage.

SPECIALS: Plug Gages are readily available in .0001" increments, as specials. For reference gaging, Plug Gages are also available with "Class X" tolerances, +.00004/-.00000 (Plus) and +.00000/-.00004 (Minus).

MATERIAL: 52100 steel, heat treated Rc 60-62.
Carr Lane Manufacturing Co.
en_353